GN 605 Grub screws

ball end, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel, hexagon socket head.

Standard executions

Hardened steel ball.

  • GN 605-A: ball for applications requiring a single point contact.
  • GN 605-B: reversible flat-faced ball for fitting non-parallel surfaces.

Maximum ball plane inclination = 9°.

General information

Features and applications

GN 605 grub screws with ball terminal are suitable for locking pieces to be machined.

Other executions

Special executions on request

  • Screws with non-reversible flat-faced ball (GN 605-V).
  • Screws with non-reversible knurled flat-faced ball (GN 605-VR).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT