UCF (inch sizes) Self-aligning brackets
square flanged, technopolymer
Bracket
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Bushings and washers
AISI 304 stainless steel.
Bearing
High quality with traceability codes. Chrome steel.
Lubricator
Nickel-plated brass.
Packing rings
NBR rubber.
Cover
Glass-fibre reinforced polypropylene based (PP) technopolymer, RAL 7015 grey colour, matte finish.
Closed cap for head bracket or for pass-through shafts.
Standard executions
- UCF-T: head bracket with closed cover.
- UCF-P: bracket for pass-through shaft with drilled cover and NBR rubber packing ring for rotating shafts.
Features and applications
Overall dimensions are in compliance with ISO 3228.
A system of completely sealed packing rings assures the protection of the bearing from dirt ingress.
Max shaft misalignment = 2,5°.
Instructions of use
Assembly with shafts without end stops. For optimum operation, we recommend periodic lubrication with a common grease resistant to high temperatures and oxidation.
Special executions on request
- AISI 440C stainless steel bearing.
- Bearing in metric sizes.
- Brackets for shafts with diameters in different sizes.
- Brackets in polypropylene based (PP) technopolymer, packing rings and oil seal type VITON®*.
** Registered trademark by DuPont Elastomers.