San - Antimicrobial
CKE. Locking bolt
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer with security anti-intrusion-profiled slot, black colour, matte finish.
Locking bar
AISI 304 stainless steel with technopolymer push button. Side end in red colour.
Standard executions
- CKE.40 CH: pass-through holes for M5 cylindrical-head screws.
- CKE.40 B: brass bosses, threaded blind holes.
Security key (to be ordered separately)
- CSN acetal resin based (POM) technopolymer fold-away key, red colour, anti-intrusion-profiled stainless steel insert.
- CSF polyamide based (PA) technopolymer ball key, red colour, anti-intrusion-profiled stainless steel insert.
- CWL acetal resin based (POM) technopolymer size increased fold-away key, red colour, stainless steel insert.
Functioning of the safety device
Doors with CKE. locking bolt assembled can be opened only by authorised people provided with the proper anti-intrusion-profiled key.
- Locking: press the locking button until the red side end of it disappears completely into the body and the device snaps. The key must not be inserted during locking operations.
- Opening: insert the key (without turning it) and push to make the internal device snap.