ELCK Lever latches with lock key

with lever, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Lock

  • stator and rotor in Zamac;
  • lock with stainless steel front plate, movement of the lever at 90°;
  • locking nut in brass;
  • spring washer in zinc-plated steel;
  • zinc-plated steel positioning washer, thickness 1.2 mm to be welded to the sheet of the door in case of thin thickness;
  • two keys in nickel-plated brass, removable in two positions (locked or unlocked position);

Standard executions

Lock with 400 different combinations. Each lock has a key with different combination.

  • ELCK-1-D: with zinc-plated steel flat closing lever, opening on the right side.
  • ELCK-1-S: with zinc-plated steel flat closing lever, opening on the left side.
  • ELCK-1-SS: with zinc-plated steel flat closing lever (1), without lock.Therefore, the control lever can be used for opening both on the right or on the left side.
  • ELCK-2: available in all the above mentioned executions but with folded closing lever.
ELCK - Lever latches 
ELCK - Lever latches 
ELCK - Lever latches 
General information

Accessories on request

Threaded extension for the positioning of the closing lever with l=10 mm (ELCK with flat lever) or l=18 mm (ELCK with folded lever).

Other executions

Special executions on request

  • ELCK-U: lock with one combination: all locks have the same combination and open with the same key.
  • ELCK-M: lock with 160 different combinations and master-key: each lock has a different combination and relative key. Two master-keys, which open all of them, are supplied for every purchase order.

Even the special executions are available with opening on the right or on the left side, with flat or folded closing lever.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT