CMLX Compression latches with padlock holes

with wing knob, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Rotor, stator and knob in nickel-plated zinc alloy.

Nut

M19x1 in brass.

Toothed washer

Zinc-plated steel.

Packing ring

NBR rubber.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Screw

M5x10 zinc-plated steel.

Flat and elastic washers

Zinc-plated steel.

Internal spring

Stainless steel.

Rotation

90°.

CMLX - Compression latches with padlock holes 
General information

Features and applications

CMLX compression latches are particularly suitable for applications on cabinets or doors subject to strong vibrations.

Provided with a transversal hole for the insertion of a padlock with hook of a diameter from 5 to 7 mm.

The lever rotation is only possible through the knob compression.

Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).
CMLX - Compression latches with padlock holes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT