RMPR Retaining magnets for profile system
Neodymium
Material
Polyamide based (PA) technopolymer housing, black colour, matte finish.
Screw and pressure plate
Zinc-plated steel.
Standard execution
(NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.
Features and applications
RMPR retaining magnets allow easy fixing of doors, covers or tools to aluminum profiles.
The elastic lateral elements allow the retaining magnet to be inserted at any point in the groove of the profile. Tighten the pressure screw slightly to get the fastening, preventing it from slipping.