San - Antimicrobial
RMA Flat magnets
Material
Zinc-plated steel housing.
Standard executions
- RMA-HF: hard ferrite magnet, resistant to temperatures up to 200°C.
- RMA-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 200°C.
- RMA-ND: (NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C.
Features and applications
RMA flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
These magnets are generally fixed in place by means of glue or grub screws.