SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 614.8 Ball spring plungers
with friction block bearing, smooth body, steel or stainless steel
Body
AISI 303 stainless steel.
Ball
AISI 420C hardened stainless steel.
Spring
AISI 631 stainless steel.
Friction block bearing
Technopolymer.
Max. working temperature
90°C.
Features and applications
GN 614.8 ball spring plungers are used for the pressure and block function, obtained thanks to the presence of a technopolymer friction block bearing.
The ball is mounted in the friction bearing which, while allowing mobility, makes locking much more effective.
The technopolymer bearing also acts as an electrical insulator.
Suggested tolerance for plunger housing hole:
- F8: for normal mounting;
- H9: for push-fit assembly.