CFM-AE-V0 Hinges
Technopolymer certified self-extinguish
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, certified self-extinguishing UL-94 V0, black colour, matte finish.
Rotating pin
AISI 303 stainless steel.
Standard execution
Pass-through holes for countersunk head screws.
Features and applications
The CFM-AE-V0 hinge can be used in all areas for which specific regulations require the use of materials capable of preventing the risk of fire.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFM.30 AE-V0 SH-4 | 300 | 1200 | 700 | 1700 | 500 | 800 |
| CFM.40 AE-V0 SH-5 | 600 | 1200 | 900 | 1700 | 550 | 900 |
| CFM.50 AE-V0 SH-6 | 800 | 2200 | 1900 | 3500 | 1000 | 1400 |
| CFM.60 AE-V0 SH-6 | 1100 | 2000 | 1800 | 3500 | 1200 | 1600 |
| CFM.60 AE-V0 SH-8 | 1100 | 2000 | 1800 | 3500 | 1200 | 1700 |
The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.