GN 729 Control knobs
Aluminum
Material
Anodised aluminium black colour.
Index
White laser-engraved line.
Standard execution
H8 reamed hole.
Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.
Features and applications
The two special flat faces of GN 729 control knobs allow a safe and comfortable grip. For this reason the knobs are usually used for applications which require a rotation within a 180° angle.
Manoeuvre angle limitation
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.
Accessories on request
For clicking operation, we suggest to use smooth ball spring plungers GN 614 into d1 bore.