BT-SST-p-SV Fluted knobs with locking thrust pad

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • Polyamide-based (PA) technopolymer knob, black colour, matte finish.
  • AISI 303 stainless steel threaded stud, spherical end.
  • Acetal resin based (POM) technopolymer thrust pad, black colour, matte finish, supplied not assembled.
General information

Features and applications

The BT-SST-p-SV knobs allow the locking of a component avoiding, thanks to the thrust pad, direct contact of the stud with the surface to be locked.

The metal insert in AISI 303 stainless steel can be used in sectors where corrosion resistant materials are required.

BT-SST-p-SV - Fluted knobs with locking thrust pad 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT