MDA. Fluted knobs

Technopolymer, assembly with screw

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Closing cap

Glass-fibre reinforced polyamide based (PA)technopolymer, light grey colour, press-fit assembly.

Standard execution

Assembly by means of hexagon head screws or standard lock nuts (not supplied) to put in place inside the knob by pressing.

Other executions

Special executions on request

  • On the surface of the closing cap words, marks, graphic symbols, etc. can be tampoprinted in colours.
  • Closing cap in other colours.
Instructions of use

Assembly instructions

  • The base of the knob should rest on a flat surface.
  • Insert the screw or the lock nut into the knob hole by means of a thrust tool.
  • Push until the insert is completely fitted in.
  • Assemble the snap-in closing cap.

The screw or nut assembly can be also made by fitting into the hexagon socket and screw-on the knob, until firmly in place.

MDA. - Fluted knobs 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT