MCT. Fluted knobs

assembly with screws, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Closing cap

Polypropylene based (PP) technopolymer, orange or black colour, glossy finish with matte central surface, snap-in mounting.

Standard execution

Assembly by means of hexagon head screws or standard lock nuts (not supplied) to put in place inside the knob by pressing.

Other executions

Special executions on request

On the surface of the closing cap words, marks, graphic symbols, etc. can be tampoprinted in colours.

Instructions of use

Assembly instructions

  • The base of the knob should rest on a flat surface.
  • Insert the screw or the lock nut into the knob hole by means of a thrust tool.
  • Push until the insert is completely fitted in.
  • Assemble the snap-in closing cap.
MCT. - Fluted knobs 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT