San - Antimicrobial
TN. (inch sizes) Oil plugs
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Flat packing ring
NBR synthetic rubber.
Maximum continuous working temperature
212°F (100°C).
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Accessories on request
TN. plugs are suitable for mounting aluminium plates with graphic symbols MH..