San - Antimicrobial
SFW-P Breather caps with double valve
with splash guard, technopolymer
Material
Polyamide based (PA) technopolymer.
- Cover: RAL 2004 orange, semi-matte finish, with graphic symbol "valve".
- Threaded fitting with splash guard: black, semi-matte finish.
Packing ring
NBR synthetic rubber.
Overpressure valve
Technopolymer with NBR synthetic rubber O-ring and stainless steel spring.
Set at around 0.350 bar.
Suction valve
Technopolymer sealing disk in NBR synthetic rubber and stainless steel spring.
Set at around 0.030 bar.
Air filter
Thermal-bonded polyester (TBP) filter with low pressure drop and high dust holding capacity. Expected filtration class ISO 16890-1 ISO Rating coarse 75%, EN 779:2012 Class G4, air filtration 10 µ.
Maximum continuous working temperature
100°C.
Features
The SFW-P cap maintains a reservoir of air under pressure above the oil level within the limits established in the design stage to avoid deformation of the tank walls. Benefits:
- it reduces reservoir air volume intake keeping clean oil and filter;
- it improves suction pump action under working conditions reducing cavitation phenomenon;
- it prevents fluid leakage when the system is part of a mobile unit;
- it reduces foam in fluid.
SFW-P caps are made with a special internal geometry which stops the leakage of the fluid to the outside.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.
Special executions on request
- Black colour cover.
- Overpressure valve set at 0.100 or 0.700 bar.
- Threaded connector also with NPT thread (National Taper Pipe Thread - ANSI-ASME B1-20, (SFW.70-3/4-NPT).