HGFT. (inch sizes) Oil level sight glasses

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, glossy finish.

Window

Transparent polyamide based (PA-T/AR) technopolymer.

Packing ring

NBR synthetic rubber.

Standard execution

HGFT.: with matte anodised aluminium star-shaped contrast screen with red central level point.

Maximum continuous working temperature

212°F (100°C) at 3 bar pressure.

General information

Note

For use with fluids containing special additives, please contact ELESA Sales Department.

Accessories on request

Brass nut type GH.1372 for fitting to reservoirs with wall thickness smaller than 0.20 (5 mm).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT