SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with rubber magnetic surface
Material
Zinc alloy housing with epoxy resin coating, matte finish, RAL 9005 (C9) black or RAL 9006 (C8) grey colour.
Magnet
(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.
Thermoplastic elastomer coating (TPE), black colour.
Hardness 80 Shore A.
- T index: upper position.
- L index: lateral position.
Striker plate
Zinc-plated steel.
- FT index: flat shape with pass-through holes for countersunk-head screws.
- SL index: L-shape with slotted pass-through holes for cylinder head screws.
- ZSL index: Z-shape with slotted pass-through holes for cylinder head screws.
Standard executions
Body with magnet, without striker plate.
- RMMC-A1: with pass-through holes for cylinder head screws.
- RMMC-A2: with slotted pass-through holes for cylinder head screws.
Body with flat striker plate.
- RMMC-A1-FT: with pass-through holes for cylinder head screws.
- RMMC-A2-FT: with slotted pass-through holes for cylinder head screws.
Body with L-shape striker plate.
- RMMC-A1-SL: with pass-through holes for cylinder head screws.
- RMMC-A2-SL:: with slotted pass-through holes for cylinder head screws.
Body with Z-shape striker plate.
- RMMC-A1-ZSL: with pass-through holes for cylinder head screws.
- RMMC-A2-ZSL: with slotted pass-through holes for cylinder head screws.
Features and applications
RMMC magnetic locks are compact components that allow the closing of hatches, doors, and sliding doors. The rubber-coated magnetic surface reduces noise and prevents accidental scratches on sensitive surfaces.
The slotted pass-through holes allow adjustment of the magnetic body and the strikers during installation.