RMMC Magnetic closures

with rubber magnetic surface

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc alloy housing with epoxy resin coating, matte finish, RAL 9005 (C9) black or RAL 9006 (C8) grey colour.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

Thermoplastic elastomer coating (TPE), black colour.

Hardness 80 Shore A.

  • T index: upper position.
  • L index: lateral position.

See magnets technical data.

Striker plate

Zinc-plated steel.

  • FT index: flat shape with pass-through holes for countersunk-head screws.
  • SL index: L-shape with slotted pass-through holes for cylinder head screws.
  • ZSL index: Z-shape with slotted pass-through holes for cylinder head screws.

Standard executions

Body with magnet, without striker plate.

  • RMMC-A1: with pass-through holes for cylinder head screws.
  • RMMC-A2: with slotted pass-through holes for cylinder head screws.

Body with flat striker plate.

  • RMMC-A1-FT: with pass-through holes for cylinder head screws.
  • RMMC-A2-FT: with slotted pass-through holes for cylinder head screws.

Body with L-shape striker plate.

  • RMMC-A1-SL: with pass-through holes for cylinder head screws.
  • RMMC-A2-SL:: with slotted pass-through holes for cylinder head screws.

Body with Z-shape striker plate.

  • RMMC-A1-ZSL: with pass-through holes for cylinder head screws.
  • RMMC-A2-ZSL: with slotted pass-through holes for cylinder head screws.
General information

Features and applications

RMMC magnetic locks are compact components that allow the closing of hatches, doors, and sliding doors. The rubber-coated magnetic surface reduces noise and prevents accidental scratches on sensitive surfaces.

The slotted pass-through holes allow adjustment of the magnetic body and the strikers during installation.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT