Vertical toggle clamps
Vertical toggle clamps
Alongside our selection of horizontal toggle clamps are vertical toggle clamps ideal for use across many industries. They are especially suited to applications that require high clamping forces and repetitive movements. The clamps allow for the swift and safe locking of components.
Elesa products are expertly manufactured using superior materials. These clamps are made up of the following elements:
- galvanized steel
- stainless steel
- burnished steel
Providing support in every sector, our horizontal clamps are suitable for use with medium and heavy loads. These solid components are ideal for the purposes of welding, carpentry, and moulding.
The star quality of this range of clamps lies in its profile. Designed to look aesthetically pleasing and perform excellently, they feature hardened steel support bushes to considerably increase the lifespan of the product.
To provide support to the operator, the clamp handles are finished with a red cast polyurethane handle. This durable material is resistant against chemical agents and provides excellent grip when in use.
Our selection of vertical clamps are available with a folded base or straight base.
We also supply clamps with an anti-release lever which acts as a safety stop to prevent accidental opening or closing in the presence of strong vibrations. The lever is positioned to not hit the operator’s fingers when opening.
If you require a clamp that can be mounted on two different surfaces, our MVC and MVD clamps are the ideal solution. These efficient components, with a lever and arm that move in opposite directions, are suitable for use in areas with limited space. The joints in these clamps are lubricated with special grease to ensure perfect performance time and time again.
Our reinforced and heavy-duty steel clamps provide extra support for medium to heavy loads thanks to their solid steel and polyurethane parts.
For the full range of Elesa vertical toggle clamps, take a look at our catalogue.