San - Antimicrobial
Control knobs
Control knobs
Our control knobs are made from superior materials to guarantee a product that delivers quality results time and time again. In our catalogue you will find a selection to suit all of your complex industry needs. Whether you are after plastic or metal knobs, with or without flange, indices or graduations, Elesa have a myriad of options for you to explore.
These rounded handles are perfect for providing manual input adjustments to your mechanical and electrical systems. We supply various options to suit your needs, including knobs with markings of both number graduations and triangular indexes. In this section of our catalogue you will find products made from:
- aluminium
- technopolymer
- steel
- stainless steel
- duroplast
Our knobs are available with holes in sizes of 4mm to 68mm. The component diameter ranges from 20mm to 130mm. We host knobs featuring different types of mounting proposals: grub screw, transversal pin, or keyway. The knobs are available as knurled or fluted, and embossed or lobe.
Whatever type of component you are looking for, you will find it with Elesa. Our catalogue boasts revolving lobe knobs, fluted control knobs,indicator knobs, and knurled control knobs—which have been internationally-recognised with an award from the IF Design jury.
Elesa are committed to producing standard components that not only perform exceptionally well, but that also slot seamlessly into your work environment. Within our exclusive technopolymer range, we feature a selection of knurled knobs and grip knobs. This unique technology is an advancement of engineering that uses plastic that is so special, it has the potential to be a lightweight, non-magnetic, and corrosion-resistant replacement to metal. SUPER-technopolymer is a standout material that combines cutting-edge specifications with aesthetic excellence. Finished with a choice of coloured cap, these components enable simple differentiation between all of your equipment.
We also feature a selection of handpicked accessories to work alongside your quality Elesa control knobs. You will find base flanges, scale rings, and control handwheels for even easier operation.