San - Antimicrobial
Spoked handwheels
Elesa spoked handwheels are used to adjust machinery settings quickly and comfortably. They are especially good for adjustments where heavy torque and clamping is required.
Spoked handwheels are brilliantly versatile. Whether you are looking to operate valves, adjust cutters, drive presses, or anything in between, we have the component for you.
All of our products are manufactured using our innovative formulas to ensure they seamlessly align with your machinery. Our selection of spoke handwheels are available in diameters of 80mm to 375mm, and with or without pilot hole. To ensure a durable product that withstands wear and tear, we have created our spoked handwheels using a range of high-resilience materials, including aluminium, stainless steel, technopolymer, cast iron, and duroplast. Robust and high quality, they are perfect for use in a wide field of industrial sectors.
We recognise that certain environments require particular specifications, so we have taken care to design solutions-based handwheels. Our technopolymer spoked handwheels are FDA-Approved and perfect for use in the food and medical sectors.
We are committed to providing options to suit everyone, and so you will find that our spoked handwheels are available in different designs. In our catalogue you will find handwheels with differing numbers of spokes, a solid section, and some of our handwheels feature a handle. You can choose from a revolving handle or a fold-away handle that can be neatly tucked into a recess when not in use. Depending on the type of handwheel you need, you can choose from the following: plain hole, plain hole and keyway, not drilled, and square hole.
At Elesa we pride ourselves on providing a wide range of products so you can find the components you need first time. We are committed to helping you feel safe when operating machinery, so you can rest assured our spoked handwheels are secure and comfortable to use.