San - Antimicrobial
Toggle latches
Toggle latches
Toggle latches are mechanical components that when locked ensure the secure fastening of two surfaces, panels, or objects. When these latches are unlocked, they allow the two elements to be separated. As they erform an important job, it is crucial that these components are manufactured to the highest standard. With Elesa’s expert design development and rigorous testing process, you can be assured that these latches are reliable and durable.
During our engineering stage, we use the following quality materials to create our metal latches:
- Steel
- Stainless steel
- Die-cast zinc alloy
Our range of latches are available in different versions to meet varying market needs. We supply clamps with a simple lever, lockable mechanism, or with safety stop and red polymer button. All of our latches are categorised into efficient product families.
TLA and TLF latches
Alongside basic hook clamps, within this range are clamps with padlock holes, security stop, and push button.
TLC and TLV latches
Available in stainless or zinc-plated steel, these latches can be supplied with catch brackets in different shapes and finishes.
TLG and TLI latches
These latches are available in stainless or zinc-plated steel, with clamps in unplated or nickel-plated steel.
TLE latches
These latches are available with special executions of zinc-plated steel or stainless steel basic clamps, or clamps with padlock holes.
TLW latches
This range features a number of specifications to meet your engineering needs, with eyelet-shaped and T-shaped pulling hooks available in steel or stainless steel. Our TLWS products include a safety stop hat ensures a tight seal to prevent accidental opening. They are particularly suitable for use on machines that are affected by intense vibrations.
Adjustable clamps
Our TLF, TLM, TLN, TLS, TLT, and TLU steel clamps are adjustable to provide a versatile solution for use in a host of environments.
Within our range of Elesa toggle latches we feature a series of stop locks made from zinc alloy. These locks are available with a threaded hole, threaded ring, or with a base flange with holes for affixing with countersunk screws.
For the full range, see the latch section of our extensive online catalogue.