San - Antimicrobial
Latches with key
To ensure that these latches with key are long-lasting and durable, we have manufactured them using the following high quality materials:
- Steel
- Stainless steel
- Technopolymer
- Die-cast zinc alloy
- Aluminium
- Brass zinc alloy
With a number of elements featuring an array of specifications, this range of latch locks is ideal for use in many industries, from packaging to urban and public fittings, to equipment for lighting and entertainment sectors.
Flush pull handles with lever latch
Our PR-CH technopolymer handles have been tested in a laboratory setting to ensure it can deliver consistent results time and time again. It is available with different standard executions to meet your needs, including with the lock placed on the left or right, and variations in lock and key combinations.
Levers
These elements are compatible with our PR-CH handles and are available in zinc-plated steel or stainless steel.
Compression latches
Made from zinc alloy and featuring a compression handle and lever, these latches guarantee a clamping range from 13 to 75 mm.
Door lock handles
Available in versions of technopolymer or zinc alloy, these Elesa-patented handles come with or without a built-in lock. They are simple to install thanks to their location outside of the door.
Latches with key
We host a range of key latches suitable for cabinets and doors and made from varying materials to meet your requirements. Our products are suitable for use across every industry, with certain Elesa latches with key components boasting enhanced compatibility. Our series CQT.FM-CR is particularly suitable for use in environments that require frequent cleaning cycles for hygienic reasons. This durable product can withstand the use of water sprays or steam.
For the full product family of latches with handles with different solutions for opening and closing doors and various locking mechanisms, take a look at our online catalogue.