San - Antimicrobial
Discover the features of Elesa Tube Clamps
Elesa DCE tube clamps provide a reliable solution for securing rigid and flexible pipes in industrial applications. Compliant with DIN 3015-1 (Standard Series), DIN 3015-2 (Heavy Series) and DIN 3015-3 (Twin Series), these industrial tube clamps are designed for consistent performance in demanding environments.
They are widely used in sectors including industrial and mobile hydraulics, pneumatics and automation, where secure pipe positioning, vibration reduction and noise control are essential. By maintaining correct alignment and stability, these tube clamps help ensure safe, tidy and professional installations.
The DIN 3015 tube clamp range features a modular design, making it suitable for pipes of different diameters and a wide variety of mounting conditions. The two-piece clamp construction enables stable and uniform tightening around the pipe, helping to distribute load evenly and reduce mechanical stress during operation.
Manufactured from high-quality technopolymer (polypropylene), the clamps offer excellent UV resistance and a balanced combination of strength, flexibility and durability. This material provides effective vibration damping while maintaining long-term structural integrity. Steel fastening and support components further enhance reliability and installation strength, even in challenging industrial conditions.
A comprehensive range of accessories, including cover plates, weld plates, screws, assembly rails and dedicated mounting components, allows complete clamp kits (DCK) to be assembled easily and consistently to suit specific application requirements.
Compliant with the DIN 3015 standard and supported by a flexible modular system, these tube clamps offer a practical and versatile solution for professional pipe management and fastening across a wide range of industrial environments.

