San - Antimicrobial
Vacuum cup holder
The suction cup holders are metal stems (brass, nickel-plated brass, aluminum, stainless steel) for fixing the various vacuum components from the ELESA range, available with threaded fittings to allow full compatibility with all types of suction cups.
The particular hexagonal section design of the anti-rotating suction cup holders, the relevant steel guide bush with hexagonal hole prevents the stem from rotating on its axis and, consequently, it also prevents the rotation of the suction cup with support.
The different positioning of the fittings for the vacuum pipe, axial, radial with L or T fitting allows to always find the ideal solution for manufacturers of industrial automation.