San - Antimicrobial
Clamping grip knobs
Clamping grip knobs
Elesa clamping grip knobs are ergonomically-designed to give the user extra grip and control during operation across a wide range of industrial environments. All of our grip knobs are made from high quality technopolymer, stainless steel, duroplast, steel, cast iron, and aluminium. With different shapes and surface finishes, there is a wide range of components for all of your mechanical needs.
In our catalogue you will find:
- Three-arm knobs: allows for easy manoeuvrability
- Lobe knobs: available in soft-touch polymer
- Lobe knobs with solid section: ensures easy cleaning
- Lobe knobs with locking thrust pad: allow forceful locking of a component while avoiding direct contact between the stud and the surface to be locked
- Shortened lobe knobs: ideal for use where clearance is not required between the grip and the equipment
- Fluted knobs: for tightening with a screwdriver
- Knobs with rear lobes: equipped with colourful cover
- Knurled grip knobs: enables sensitive and precise movement
- Star knobs: provides a firm and secure grip
- Lobe threaded nut: seven lobes suitable for axial locking
- Quick-tightening knobs: provided quick tightening with only a slight clamping force
- Quick-tightening toggle nuts: used where the nut has to be completely removed and refitted rapidly for reclamping
- Safety lobe knobs: ensures operation by authorised personnel only
Our technopolymer range of clamping grip knobs are particularly special due to their innovative combination of functionality and aesthetics. The use of this material has enabled us to produce components that look and perform exceptionally well. The standout feature is our six unique Ergostyle colours, which are designed to integrate with your work environment. On standard components such as grip knobs, this design works brilliantly as it assists the user in differentiating between functions and capabilities. Our award-winning designs are testament to the Elesa commitment of delivering excellence to each individual machine part and every corner of the industries you work in.