San - Antimicrobial
Grub screws with magnet
Grub screws perform a very important role in place of a nut. They are different to other types of standard screws as they tend to not feature a protruding head. This means that these unique components can be used in applications that require a small fixing that is sleek and unobtrusive. Their versatility allows these screws to be used in a wide variety of sectors.
Our range of Elesa grub screws with retaining magnet are perfect for securing an item against another without the need for a nut. They are best used to prevent relative motion on equipment such as sleeves, collars, couplings, and gears.
In our catalogue you will find the Elesa component grub screws with magnet which makes for even easier fixing of applications. These high-performing elements are manufactured using galvanised steel and feature magnets made from:
- Neodymium
- Iron
- Boron
The addition of a high quality magnet allows these screws to act as a helping hand while you carry out fixing operations.
To ensure they are suitable for use in a range of industries, we have manufactured these components to boast a tensile strength 500 N / mm². they can also resist temperatures up to 80°C.
Our magnetic setting bolt products are generally used by operators to fix together parts ready for machining. Its defining feature is a locknut that can be used to secure the screw after positioning. Our selection of magnetic grub screws are ideal for holding in place the metal parts that are to be worked on.
These components, which can be found in the industrial magnets section of the Elesa catalogue, come in standard lengths. We are committed to catering for a range of needs, and so we are able to accommodate special executions on request. If you require grub screws with alternative threadings and lengths, simply get in touch and find out what we can do for you.