San - Antimicrobial
Adjustable feet
Adjustable feet
As part of our levelling feet and supports range, we feature a selection of adjustable feet for use on applications within any industry. We are passionate about providing standard components that make your life easier, and these modifiable elements do exactly that. They are perfect for levelling and supporting structures and machinery in work environments.
To ensure that this product range is durable, reliable, and low-maintenance, we have manufactured it using the following superior materials:
- Steel
- Stainless steel
- Technopolymer
- Die-cast zinc alloy
Elesa adjustable feet are available with different combinations of base and stem material to provide solutions for every sector. These elements are suitable for anchoring machinery equipment to floor surfaces and come in the following diameters for all of your industry needs: 25mm, 26mm, 30mm, 40mm, 45mm, 50mm, 55mm, 60mm, 64mm, 65mm, 70mm, 80mm, 84mm, 85mm, 100mm, and 125mm. Our screw sizes range from M6 to M30. We supply this wide range of diameters to ensure that you can find the component you need, with no compromises. Our elements with bigger base sizes provide better stabilisation—ideal for use with larger equipment.
Whether you plan to relocate your equipment often, or fix to the ground for permanent stabilisation, we have the component for you. If you prefer flexibility in where you place your machinery, we supply adjustable levelling feet finished with a non-slip disk made from quality natural rubber. These anchor the machinery to the floor to prevent separation even when exposed to vibration and transportation. If you wish to fix your equipment to the floor, you will find the perfect solution in our feet for ground mounting. These components feature a uniquely-shaped base with two holes at 180° to allow for easy installation. Elesa are passionate about providing products that excel in aesthetics and ergonomics, and so you will find that these bases are supplied with the screw holes covered. This prevents the holes from being filled with dust and dirt if used without ground mounting.
Our range of stainless steel adjustable feet is ideal for use in the fields of medicine and catering thanks to their natural corrosion-resistant properties.
Elesa is proud to develop every component, no matter how small, to look and perform exceedingly well. Alongside a host of machine feet, you will find in in our catalogue compatible levelling elements such as nuts, stems, screws, and bases.