San - Antimicrobial
Toggle clamp accessories
Toggle clamp accessories
Our wide range of toggle clamps are suitable for use across a number of sectors and in many applications. A toggle clamp is a tool used to securely fix components or parts in position. They are easy to use and allow the operator to quickly secure and release a component as needed. We supply a number of variations of these elements, such as:
- Horizontal toggle clamps
- Vertical toggle clamps
- Push pull toggle clamps
- Pneumatic toggle and fastening clamps
- Toggle-joint mechanisms
Our horizontal toggle clamps feature a handle in the horizontal position to provide a holding force in a downward direction. This design allows the clamp to be front-mounted, enabling clearance above the clamp.
Vertical toggle clamps have an aesthetically pleasing profile and perform excellently.
Allowing for a quick release using the toggle pull action, push pull toggle clamps are ideal for industrial applications that require high clamping forces and repetitive movements to lock components quickly and safely.
Pneumatic toggle and fastening clamps are operated pneumatically. They work by providing mechanical locking through the actuation of a pneumatic cylinder with compressed air, making them ideal for use when a clamping process is being automated or where the clamping point is inaccessible.
As some of the most versatile components available, our toggle-joint mechanisms can be welded together to create a customised toggle clamp that works in the way you need.
Our various ranges of clamps can be optimised with our selection of Elesa toggle clamp accessories, all made from high quality materials such as steel, stainless steel, and technopolymer.
Our clamping bolts are particularly suitable for applications where it is necessary to adjust the clamping force of the levers on a workpiece. In our range you will also find locking bolts, and caps for bolts designed to optimise the use of clamping tips.
For the full selection of Elesa toggle clamps and toggle clamp accessories, consult our extensive online catalogue.