San - Antimicrobial
Crank handles
Crank handles
Elesa crank handles are made from the finest materials to guarantee excellent functionality. These quality products are manufactured using polymer, phenolic plastic, aluminium, stainless steel or steel and cast iron. We recognise our audience across a wide span of industries, so our components are suitable for use on machines in different sectors. Adding an Elesa crank handle to your machinery can increase the force you can apply, while protecting you from uncomfortable exertion.
From packaging to construction to materials handling, we have a crank handle to suit your needs.
Our handwheel cranks can perform many functions thanks to our range of shapes and sizes. The external diameter of our handles run from 65mm to 500mm. They also feature plain, square and plain holes with keyway of the following diameters:
- 6mm
- 8mm
- 10mm
- 12mm
- 14mm
- 16mm
- 17mm
- 18mm
- 19mm
- 20mm
- 22mm
- 24mm
The products in our series are characterised by their ergonomically-designed handles. Our catalogue showcases fixed and revolving handles to allow you to choose the best component for your requirements. We also provide fold away handles which allow the handle to be tucked in when not in use—perfect for smaller spaces. Our range of handles come in lengths of 52mm to 252mm and in colours of black and silver.
Our reinforced technopolymer crank handles are made using the latest evolution of engineering polymer materials for the industrial sector, and the benefits speak for themselves. This modern material is strong and durable while being lightweight and easy to use.
In an example of Elesa design brilliance, these components feature a hub cap available in one of our bright ELECOLORS. With a matching matte finish, the cap blends with the look and feel of the handle while providing a pop of eye-catching colour. This highlight gives an appealing finish, but it is not only for aesthetic purposes. Thanks to our range of six ELECOLORS, you can assign different hues to apparatus and enjoy an easy way to differentiate between your pieces of equipment.