San - Antimicrobial
Technopolymer castors and wheels
Our select range of technopolymer castors and wheels are sturdy components ideal for use on smooth surfaces within any industrial workplace. Technopolymer is an innovative material with the strength of metal and lightweight properties of plastic. It is also resistant to heat and chemicals, meaning that these castors can be used in humid environments and even in the presence of highly aggressive chemical agents.
This selection of castors boast excellent resistance against wear and tear thanks to the designed treads of the polymer industrial wheels.
To suit your needs and carry varying loads, our technopolymer castors come with no bracket, an electro-welded steel bracket, or steel sheet bracket.
With diameters of between 65mm and 200mm, Elesa polyurethane castors and wheels have a carrying capacity of:
- 0-1400 N
- 1401-2600 N
- 2601-5000 N
- 5001-10000 N
RE.F8
These monolithic castors are without bracket and available in versions RE-F8.RBL and RE-F8.RS, with pass-through hole hub or hub with ball bearings.
RE.F8-N
This range of castors is available in a number of executions, such as with a fixed plate or turning plate bracket. They can also come with an optional brake which locks the wheel and bracket rotation. They are ideal for use on equipment in smaller spaces as their optimised dimensions due to the retractable pedal ensuring the component takes up minimal room.
RE.F8-H
These medium-heavy duty castors are suitable for heavy industrial applications and have excellent resistance against wear and tear. We supply variations with turning plate or fixed plate bracket. They are also available with an effective brake that can be actuated and released by a simple action. Designed to be ergonomic and easy to use, the brake ensured manoeuvring comfort for the operator.
RE.F8-WH
Our heavy-duty castors excel in carrying loads up to 9000 N. They are suitable for use in heavy industrial applications that experience harsh conditions such as impact and high speeds. The turning plate variation of this castor is available with a dual-effect rear brake that is easy to use and simultaneously locks the wheel and bracket.
You can find the full range of Elesa technopolymer castors and wheels in the castors and wheels section of our comprehensive catalogue.