MVA. Vertical toggle clamps

with folded base, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • MVA-A: C10 zinc-plated steel, zinc-plated steel rivets.

Open clamping lever and two folded washers.

  • MVA-E: C10 zinc-plated steel, zinc-plated steel rivets.

Solid clamping lever and bolt retainer.

  • MVA-AX: AISI 304 stainless steel.

Open clamping lever and two folded washers.

  • MVA-EX: AISI 304 stainless steel.

Solid clamping lever and bolt retainer.

Support bushings

Ground and hardened steel.

Handle

Polyurethane, red colour.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

The new geometry of MVA vertical toggle clamps gives them additional strength, their lifespan is significantly increased with the addition of hardened steel support bushings as well as several other forms of reinforcement.

Slotted assembly holes for applications in inches.

MVA. - Vertical toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT