MVAS. Vertical toggle clamps

with folded base and anti-release lever, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Open clamping lever and two folded washers:

  • MVAS-AL: C10 zinc-plated steel, zinc-plated steel rivets.
  • MVAS-ALX: AISI 304 stainless steel body and rivets.

Solid clamping lever and bolt retainer:

  • MVAS-EL: C10 zinc-plated steel, zinc-plated steel rivets.
  • MVAS-ELX: AISI 304 stainless steel body and rivets.

Support bushings

Ground and hardened steel.

Handle

Polyurethane, red colour.

Lever anti-release covering

Polyvinylchloride (PVC).

Spring

AISI 302 stainless steel.

Clamping bolt

To be ordered separately.

General information

Features and applications

Safety stop to prevent accidental opening or closing in the presence of strong vibrations.

The operator's fingers cannot be hit by the lever while opening.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

MVAS. - Vertical toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT