SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for gravity and positive drive position indicators, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
Boss H7 reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
- VHT-GXX: for gravity indicators.
Black-oxide steel boss.
- VHT-GXX-SST: for gravity indicators.
AISI 303 stainless steel boss.
- VHT-PXX: for positive drive indicators.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Black-oxide steel boss.
Features and applications
The lobed shape with no cavities prevents unhealthy residues from depositing. Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators.
See also "Assembly instructions" for gravity indicators type G or positive drive indicators type P.