San - Antimicrobial
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Self-adhesive front plate
Anodised aluminium.
Standard executions
- MT.: with revolving handle I.780+x in technopolymer. Black-oxide steel hub, H9 blind hole or H7 reamed pass-through hole.
- MT-AS: with revolving handle I.780+x in technopolymer. Black-oxide steel boss with H9 square pass-through hole.
MT.50-AS H9 square pass-through hole with brass reinforcement.
- MT+IR: with fold-away handle IR.780 Black-oxide steel hub, H9 blind hole or H7 reamed pass-through hole.
Features and applications
The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.