EIK. Crank handle

Technopolymer, large diameter hub

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

Acetal resin based (POM) technopolymer, black colour, matte finish, push-fit assembly.

Standard execution

Black-oxide steel boss, H9 hole with keyway in compliance with DIN 6885/1 tolerance P9.

Revolving handle IEL+x SOFT) in technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), black colour, matte finish, not removable.

Indexing plunger

Black-oxide steel indexing plunger with glass-fibre reinforced polyamide based (PA) technopolymer handle, black colour, matte finish. Black-oxide steel plunger.

In the locking position (crank handle blocked) the indexing plunger comes out to 10 mm and seats in one of the especially drilled holes provided on the wall of the structure (fig.1).

In the operating position (crank handle free to rotate) the indexing plunger is lifted and rotated by 90 ° so that it remains in the raised position (fig.2).

EIK. - Crank handle 
Other executions

Special executions on request

Execution with locking device, see drawing.

EIK. crank handle can be supplied in other colours or customised with marks, logo or special graphics (tampoprinting).

EIK. - Crank handle 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT