SELF-SANITISATION AGAINST BACTERIA AND FUNGI
LX-HS Levelling feet, fixed stem
Technopolymer base, steel stem with hexagon socket at the upper end
Base
Polyamide based (PA) technopolymer with adjusting hexagon, black colour, matte finish.
Standard execution
Zinc-plated steel threaded stem with hexagon socket at the upper end.
Base with screwdriver cross slot.
Technical data
It's the user's responsibility to determine whether the product is suitable for the intended purpose according to the actual conditions of use.