HGFT. Oil level sight glasses

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black or red colour, glossy finish (HGFT/SL only black colour).

Window

Transparent polyamide based (PA-T/AR) technopolymer.

Packing ring

NBR synthetic rubber.

Standard executions

  • HGFT.: with matte anodised aluminium star-shaped contrast screen with red central level point.
  • HGFT/SL: without contrast screen.

Maximum continuous working temperature

100°C at 3 bar pressure.

General information

Note

For use with other fluids with special additives, please contact ELESA Sales Department.

Accessories

Accessories on request

Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT