TCC-A-VD Hole reduction sleeve

for TCC-VD clamps, Visually Detectable technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

General information

Standard executions

TCC-A-VD: for round tubes with diameter of "d1" ±0,2mm.

TCC-A-Q-VD: for square section tubes "s" ±0,2mm.

TCC-A-VD - For round tubes 

Technical data

The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the maximum torque of 5 Nm for TCC-A-VD-18 and 12 Nm for TCC-A-VD-30.

TCC-A-VD - For round tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT