TCC-A Hole reduction sleeve

for TCC clamps, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish.

General information

Standard executions

TCC-A: for round tubes with diameter of "d1" ±0,2mm.

TCC-A-Q:  for square section tubes "s" ±0,2mm.

TCC-A-Q - For square tubes 

Technical data

The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the maximum torque of 5 Nm for TCC-A-18 and 12 Nm for TCC-A-30.

TCC-A-Q - For square tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT