GN 918 Cam locking levers

Radial lock, steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever

Black-oxide steel.

Handle

Type PLX. Phenolic based (PF) Duroplast, black colour, glossy finish.

Washer

Hardened steel.

Eccentric cam

Hardened steel.

Reference bushing (executions GN 918-KVS, GN 918-GVS, GN 918-SKS)

Hardened steel.

Threaded bushing (executions GN 918-KVB, GN 918-GVB, GN 918-SKB)

Hardened steel.

Standard executions

Nitrided steel threaded pin:

  • GN 918-KV: with angled lever
  • GN 918-GV: with straight lever.
  • GN 918-SK: with hexagon.

Nitrided and black-oxide steel cylindrical head screw on the operator side:

  • GN 918-KVS: with angled lever
  • GN 918-GVS: with straight lever.
  • GN 918-SKS: with hexagon.

Nitrided and black-oxide steel cylindrical head screw on the rear side:

  • GN 918-KVB: with angled lever
  • GN 918-GVB: with straight lever.
  • GN 918-SKB: with hexagon.

Suffix for the direction of the locking action:

  • L: anticlockwise locking action.
  • R: clockwise locking action (version shown in the drawings).
General information

Features and applications

GN 918 cam locking levers allow the achievement of strong locking values with safe and fast lock-unlock movements.

The system is self-locking at any angular positioning.

The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw.

The washer eliminates the need for expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.

GN 918-GV - Straight lever, threaded pin 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT