RMC Flat magnets

with threaded hole insert, hook-shaped or eyelet-shaped

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel (RMC) or stainless steel (RMC-SST) housing and threaded insert, hook-shaped or eyelet-shaped.

Standard executions

  • RMC-HF: hard ferrite magnet, resistant to temperatures up to 200°C.
  • RMC-HF-SST: hard ferrite magnet, resistant to temperatures up to 220°C.
  • RMC-HF-A: hard ferrite magnet, resistant to temperatures up to 200°C, with hook-shaped, insert.
  • RMC-HF-B: hard ferrite magnet, resistant to temperatures up to 200°C, with eyelet-shaped insert.
  • RMC-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 200°C.
  • RMC-ND: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.

Retaining magnets technical data.

General information

Features and applications

RMC flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

Owing to the lower magnetic conductivity of stainless steel, the adhesive forces of the RMC-HF-SST executions are lower than those of the zinc-plated steel RMC executions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT