CMMY Lift-off hinges Ganter Norm GN 337

Die-cast zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Colour

Black epoxy resin coating, matte finish.

Rotating pin

AISI 303 stainless steel.

Washer

Polyamide based (PA) technopolymer.

Standard executions

  • CMMY-D: pin fixed to the right body.
  • CMMY-S: pin fixed to the left body.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMMY-S - Pin fixed to the left body 
CMMY-S - Pin fixed to the left body 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT