GN 235 Hinges with adjusting slotted holes

Die-cast zinc alloy

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type H: vertically adjustable
  • Type B: horizontally adjustable
  • Type HB: vertical and/or horizontal adjustable
  • Type D: with through-holes
  • Type DH: with through-holes, vertical adjustable
  • Type DB: with through-holes, horizontal adjustable

Die-cast zinc alloy     ZD

coated in epoxy resin

black, RAL 9005, textured finish     SW

silver, RAL 9006, textured finish     SR

Pin

AISI 316Ti stainless Steel

Information

Information

Hinges GN 235 are adjustable in height or width along the slots, depending on the design, and are fastened with hex-head, oval-head or cylinder screws with a low head.

Thanks to sufficient space (installation space) available for screw heads and washers, the hinges can be opened by 180° without collision.

The hinge drill pattern corresponds with that of the CMM  hinge family, which allows the hinges to be exchangeable.

GN 235-ZD-B - Horizontal adjustable 
Accessories

Accessories

  • Spacer plates for hinges PCM-SP .
  • Spacer for hinge fixing PCM-TH .
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT