Duroplast, stainless steel hub
Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Ring
Matte anodised aluminium.
(ELESA Original design - Reg. U.S. Pat. & TM Off.)
Standard executions
AISI 303 stainless steel hub with H7 reamed hole.
H9 reamed hole for executions with keyway:
- VDN.FP-SST-A: without handle.
- VDN.FP+I-SST-A: with revolving handle I.301+x-SST in Duroplast.
- K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
73695-10-K VDN.80 FP-SST-A-10-K
AISI 303 stainless steel hub not drilled in order to make holes different from the standard:
- VDN.FP-SST: without handle.
- VDN.FP+I-SST: with revolving handle I.301+x-SST in Duroplast.
Ergonomy
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.
Special executions on request
Handwheels with incorporated balancing counterweights.
Handwheels with cross holes according to EN 110.