FHJ Threaded fittings

for flexible coolant hoses, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal resin based (POM) technopolymer.

Standard executions

  • FHJ-BSPT: BSPT conical threading, blue.
  • FHJ-NPT: NPT conical threading, orange.
General information

Features

Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.

The use of PTFE tape on the threading is recommended to facilitate sealing.

FHJ-NPT - NPT conical threading 

Chemical compatibility

Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.

To use fluids other than those listed, contact Elesa’s technical department.

In any case we suggest to verify the suitability of the product under the actual working conditions.

Other executions

Special execution on request

Threaded fittings made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).

Accessories on request

Pliers to assemble the components.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT