PR-CH Flush pull handles with lever latch

with lock, snap-in assembly, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle and stator

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Two keys

Nickel-plated brass or polyamide based (PA) technopolymer.

Standard executions

PR-CH - Flush pull handles with lever latch 
General information

Technical data

The lifting (F1) and pull out (F2) resistance values reported in the table are the result of tests carried out in the laboratory with handles assembled on metal sheet panels with thickness = 1.5 mm.

PR-CH - Flush pull handles with lever latch 
Accessories

Accessories on request (to be ordered separately)

Closing lever LPR.

PR-CH - Flush pull handles with lever latch 
assets/low/elesa/PHOTO/12/PR-CH_SEC.jpg
Instructions of use

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the upper part of the handle into the housing (Fig. 1).
  • Press onto the lower part until the handle is completely snapped in (Fig. 2).
PR-CH - Flush pull handles with lever latch 
PR-CH - Flush pull handles with lever latch 
PR-CH - Flush pull handles with lever latch 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT