TCC-SJA Hole reduction sleeves with spherical seats

for TCC connecting clamps, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish.

General information

Features and applications

Hole reduction sleeves with spherical seats are suitable for ball diameter ‘d 1’ 14 mm of the base with ball joint TCC-SJB and of the double ball joint TCC-SJD.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT