GN 615-NI Ball spring plungers

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel, screwdriver slotted head.

Suggested tolerance for plunger housing hole d1 = H7.

Ball

Hardened stainless steel.

Spring

AISI 631 stainless steel.

Standard executions

  • GN 615-KN: normal end-force spring.
  • GN 615-KSN: heavy end-force spring.
Other executions

Special executions on request

  • GN 615-KN-MVK, GN 615-KSN-MVK: thread locking by means of micro-encapsulated red patch (see Technical data). Working temperature: from -40°C to +170°C.
  • GN 615-KN-PFB, GN 615-KSN-PFB: thread locking by means of polyamide blue coating (see Technical data). Working temperature: from -50°C to +90°C.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT