VRTP. Spoked handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

  • Anodised aluminium self-adhesive front plate.
  • VRTP.375: cap in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.

Standard executions

Black-oxide steel boss, H7 reamed hole.

H9 reamed hole for executions with keyway.

  • VRTP.: without handle.
  • VRTP+I: with revolving handle I.621+x in technopolymer.
  • VRTP+IEL: with revolving handle IEL+x SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
  • VRTP+IR: with fold-away handle IR.620 in technopolymer.
  • K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

78411-R-K VRTP.80 A-8-K

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • ECB.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VRTP.125, VRTP.160 and VRTP.200 (see table).
Other executions

Special executions on request

Handwheels with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT